• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 27/10/2019. We apologize for the inconvenience.

Synergy AGS Series

Synergy AGS Series

[Features]
· A case for electronic devices that harmonizes the virtues of aluminum and plastic.
· Each material has its own advantages and this design combines these in optimal fashion.
· Based on a theoretical housing design, the basic geometrical patterns of square, rectangle, circle and ellipse are used.
· Choose from 36 types in total with 4 basic shapes and 9 sizes.
· It provides both a sophisticated appearance and suitable protection.
· The aluminum frame has undergone glass bead blast processing and is silver alumite coated, achieving excellent appearance as well as high stability and heat dissipation performance.
· ASA+PC-FR plastic with high flame retardancy and UV protection is used for the upper cover, lower cover, battery compartment and lid for battery compartment.
· Reinforced polyamide used for parts that require strength (pillar and separately sold mounting bracket).
· Batteries can be stored using the separately sold battery compartment.
· Usage applications include data system technology, safety technology, and those in the network technology field such as building management devices, medical devices, measurement devices, and control devices.
· Synergy was the winner of the 2015 international design award "IF Product Design Award".
· The iF Design Award, a design competition sponsored by the International Forum Design of Hannover, Germany, is one of the most prestigious design awards worldwide.

Part Number
AGS-080416-ED
AGS-080416-OV
AGS-080716-ED
AGS-080716-OV
AGS-081016-ED
AGS-081016-OV
AGS-090418-ED
AGS-090418-OV
AGS-090718-ED
AGS-090718-OV
AGS-091018-ED
AGS-091018-OV
AGS-100040-RO
AGS-100070-RO
AGS-100100-RO
AGS-100410-SQ
AGS-100420-ED
AGS-100420-OV
AGS-100710-SQ
AGS-101010-SQ
AGS-101020-ED
AGS-101020-OV
AGS-120040-RO
AGS-120070-RO
AGS-120100-RO
AGS-120412-SQ
AGS-120712-SQ
AGS-121012-SQ
AGS-140040-RO
AGS-140100-RO
AGS-140414-SQ
AGS-141014-SQ
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Product Type
21 Day(s) or more 108040160Edge (rectangular)
Quote 108040160Oval (oval)
Quote 108070160Edge (rectangular)
Quote 108070160Oval (oval)
Quote 1080100160Edge (rectangular)
Quote 1080100160Oval (oval)
21 Day(s) or more 109040180Edge (rectangular)
Quote 109040180Oval (oval)
Quote 109070180Edge (rectangular)
Quote 109070180Oval (oval)
Quote 1090100180Edge (rectangular)
Quote 1090100180Oval (oval)
Quote 1010040100Round (circular)
Quote 1010070100Round (circular)
Quote 10100100100Round (circular)
Quote 1010040100Square (square-shaped)
Quote 1010040200Edge (rectangular)
Quote 1010040200Oval (oval)
21 Day(s) or more 1010070100Square (square-shaped)
Quote 10100100100Square (square-shaped)
Quote 10100100200Edge (rectangular)
Quote 10100100200Oval (oval)
Quote 1012040120Round (circular)
Quote 1012070120Round (circular)
Quote 10120100120Round (circular)
Quote 1012040120Square (square-shaped)
Quote 1012070120Square (square-shaped)
21 Day(s) or more 10120100120Square (square-shaped)
Quote 1014040140Round (circular)
Quote 10140100140Round (circular)
Quote 1014040140Square (square-shaped)
Quote 10140100140Square (square-shaped)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Resin/aluminum Protection function (environmentally resistant) NA Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Anodized aluminum (body frame) / black (cover) Material Details Aluminum (body frame) / ASA + PC + FR (upper and lower covers / battery box lid)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)