• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Sub rack RKU series

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
RKU-1035A
RKU-1045A
RKU-1335A
RKU-1345A
RKU-1535A
RKU-1545A
RKU-1735A
RKU-1745A
RKU-2035A
RKU-2045A
RKU-2235A
RKU-2245A
RKU-2535A
RKU-2545A
RKU-3035A
RKU-3045A
RKU-3535A
RKU-3545A
RKU-4035A
RKU-4045A
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS19-inch standard Product Type Height
(mm)
Depth
(mm)
11 Day(s) or more 10JISHeight: 2J99348.2
11 Day(s) or more 10JISHeight: 2J99449.8
11 Day(s) or more 10EIAHeight: 3U132.6348.2
11 Day(s) or more 10EIAHeight: 3U132.6449.8
11 Day(s) or more 10JISHeight: 3J149348.2
11 Day(s) or more 10JISHeight: 3J149449.8
11 Day(s) or more 10EIAHeight: 4U177348.2
11 Day(s) or more 10EIAHeight: 4U177449.8
11 Day(s) or more 10JISHeight: 4J199348.2
11 Day(s) or more 10JISHeight: 4J199449.8
11 Day(s) or more 10EIAHeight: 5U221.5348.2
11 Day(s) or more 10EIAHeight: 5U221.5449.8
11 Day(s) or more 10JISHeight: 5J249348.2
11 Day(s) or more 10JISHeight: 5J249449.8
11 Day(s) or more 10JISHeight: 6J299348.2
11 Day(s) or more 10JISHeight: 6J299449.8
11 Day(s) or more 10JISHeight: 7J349348.2
11 Day(s) or more 10JISHeight: 7J349449.8
11 Day(s) or more 10JISHeight: 8J399348.2
11 Day(s) or more 10JISHeight: 8J399449.8

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Width(mm) 481.4 Color/Exterior treatment B2 Alumite Primary materials Aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)