• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Sub rack RKU2 series

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
RKU2-1025
RKU2-1030
RKU2-1035
RKU2-1040
RKU2-1045
RKU2-1325
RKU2-1330
RKU2-1335
RKU2-1340
RKU2-1345
RKU2-1525
RKU2-1530
RKU2-1535
RKU2-1540
RKU2-1545
RKU2-1725
RKU2-1730
RKU2-1735
RKU2-1740
RKU2-1745
RKU2-2025
RKU2-2030
RKU2-2035
RKU2-2040
RKU2-2045
RKU2-2225
RKU2-2230
RKU2-2235
RKU2-2240
RKU2-2245
RKU2-2525
RKU2-2530
RKU2-2535
RKU2-2540
RKU2-2545
RKU2-3025
RKU2-3030
RKU2-3035
RKU2-3040
RKU2-3045
RKU2-3525
RKU2-3530
RKU2-3535
RKU2-3540
RKU2-3545
RKU2-4025
RKU2-4030
RKU2-4035
RKU2-4040
RKU2-4045
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS19-inch standard Product Type Height
(mm)
Depth
(mm)
9 Day(s) or more 10JIS-99253
9 Day(s) or more 10JIS-99297.4
9 Day(s) or more 10JIS-99348.2
9 Day(s) or more 10JIS-99399
9 Day(s) or more 10JIS-99449.8
9 Day(s) or more 10EIAHeight: 3U132.6253
9 Day(s) or more 10EIAHeight: 3U132.6297.4
9 Day(s) or more 10EIAHeight: 3U132.6348.2
9 Day(s) or more 10EIAHeight: 3U132.6399
9 Day(s) or more 10EIAHeight: 3U132.6449.8
9 Day(s) or more 10JIS-149253
9 Day(s) or more 10JIS-149297.4
9 Day(s) or more 10JIS-149348.2
9 Day(s) or more 10JIS-149399
9 Day(s) or more 10JIS-149449.8
9 Day(s) or more 10EIAHeight: 4U177253
9 Day(s) or more 10EIAHeight: 4U177297.4
9 Day(s) or more 10EIAHeight: 4U177348.2
9 Day(s) or more 10EIAHeight: 4U177399
9 Day(s) or more 10EIAHeight: 4U177449.8
9 Day(s) or more 10JIS-199253
9 Day(s) or more 10JIS-199297.4
9 Day(s) or more 10JIS-199348.2
9 Day(s) or more 10JIS-199399
9 Day(s) or more 10JIS-199449.8
9 Day(s) or more 10EIAHeight: 5U221.5253
9 Day(s) or more 10EIAHeight: 5U221.5297.4
9 Day(s) or more 10EIAHeight: 5U221.5348.2
9 Day(s) or more 10EIAHeight: 5U221.5399
9 Day(s) or more 10EIAHeight: 5U221.5449.8
9 Day(s) or more 10JIS-249253
9 Day(s) or more 10JIS-249297.4
9 Day(s) or more 10JIS-249348.2
9 Day(s) or more 10JIS-249399
9 Day(s) or more 10JIS-249449.8
9 Day(s) or more 10JIS-299253
9 Day(s) or more 10JIS-299297.4
9 Day(s) or more 10JIS-299348.2
9 Day(s) or more 10JIS-299399
9 Day(s) or more 10JIS-299449.8
9 Day(s) or more 10JIS-349253
9 Day(s) or more 10JIS-349297.4
9 Day(s) or more 10JIS-349348.2
9 Day(s) or more 10JIS-349399
9 Day(s) or more 10JIS-349449.8
9 Day(s) or more 10JIS-399253
9 Day(s) or more 10JIS-399297.4
9 Day(s) or more 10JIS-399348.2
9 Day(s) or more 10JIS-399399
9 Day(s) or more 10JIS-399449.8

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Width(mm) 480 Color/Exterior treatment B2 anodized aluminum (frame / handle) / dark beaver (decorative cover) / white gray (W frame decorative cover) Primary materials Aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)