• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Sub rack FRS series

Sub rack FRS series

[Features]
· VMEbus supported
· IEC 60297-3 and DIN 41494 article 2 standard compliant 19-inch sub-rack.
(Height of 3J and 4J types is compliant with JIS C 6010-2 (Annex 0).)
· The FRS series and options are designed and manufactured with careful attention to detail, resulting in a high-quality sub-rack with excellent mechanical strength.
· Conduction processing is applied to the main body and all aluminum parts.
· For FRS-□□17F-84IHG, a handle that can be inserted/removed (LM Series) can be used for the front W frame. (FRS-1317-84IHG is bottom side only)
· In addition to the wide variety of genuine options, there is also a broad range of accessories such as printed circuit boards, plug-in units, two-piece connectors and VMEbus products available.
· Possesses excellent compatibility with plug-in units and printed circuit boards due to the structural design compliant with standards.
· This product is sold as an assembly kit. General tools such as Phillips screwdrivers are required for assembly.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
FRS-1317-84AHG
FRS-1317-84BHG
FRS-1317-84IHG
FRS-1323-84AHG
FRS-1323-84BHG
FRS-1517-84AHG
FRS-1523-84AHG
FRS-2017-84AHG
FRS-2023-84AHG
FRS-2617-84AHG
FRS-2617-84BHG
FRS-2617-84IHG
FRS-2623-84AHG
FRS-2623-84BHG
FRS-3917-84ANG
FRS-3917-84BNG
FRS-3923-84ANG
FRS-3923-84BNG
FRS-3929-84ANG
FRS-3929-84BNG
Part NumberVolume DiscountDays to Shipวันจัดส่ง19-inch standard Product Type Insertion and removal handle compatible Rear part specification Height
(mm)
Depth
(mm)
6 Day(s) or more EIA3U single heightNon-Compatible connector / Backplane 132.5178
Quote EIA3U single heightNon-CompatibleDIN Connector132.5178
Quote EIA3U single heightCorresponds To connector / Backplane 132.5178
4 Day(s) or more EIA3U single heightNon-Compatible connector / Backplane 132.5238
4 Day(s) or more EIA3U single heightNon-CompatibleDIN Connector132.5238
4 Day(s) or more JIS3J heightNon-Compatible connector / Backplane 149178
6 Day(s) or more JIS3J heightNon-Compatible connector / Backplane 149238
Quote JIS4J heightNon-Compatible connector / Backplane 199178
4 Day(s) or more JIS4J heightNon-Compatible connector / Backplane 199238
4 Day(s) or more EIA6U double heightNon-Compatible connector / Backplane 265.9178
4 Day(s) or more EIA6U double heightNon-CompatibleDIN Connector265.9178
6 Day(s) or more EIA6U double heightCorresponds To connector / Backplane 265.9178
4 Day(s) or more EIA6U double heightNon-Compatible connector / Backplane 265.9238
4 Day(s) or more EIA6U double heightNon-CompatibleDIN Connector265.9238
Quote EIA9U triple heightNon-Compatible connector / Backplane 399.3178
Quote EIA9U triple heightNon-CompatibleDIN Connector399.3178
6 Day(s) or more EIA9U triple heightNon-Compatible connector / Backplane 399.3238
Quote EIA9U triple heightNon-CompatibleDIN Connector399.3238
Quote EIA9U triple heightNon-Compatible connector / Backplane 399.3298
4 Day(s) or more EIA9U triple heightNon-CompatibleDIN Connector399.3298

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Width(mm) 482.6 Color/Exterior treatment Chemical film treatment Primary materials Aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)