• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Sub rack FBC series

Sub rack FBC series

[Features]
· 19-inch subracks that are compliant with JIS C 6010-2.
· Extruded aluminum material and aluminum plating are used for the components, and the IGC series card guide is used.
· The height of the W frame can be adjusted according to the height of the PCB, and for connector mounting, the position of the connector frame can be adjusted.
· The minimum storage interval for the PCB is 5 mm pitch, and the storage interval can be set in multiples of this.
· Also convenient when using motherboards due to the 5 mm pitch.
· This product is sold as an assembly kit. General tools such as Phillips screwdrivers are required for assembly.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
FBC-1319P
FBC-1323P
FBC-2319P
FBC-2323P
FBC-2719P
FBC-2723P
Part NumberVolume DiscountDays to Shipวันจัดส่งHeight
(mm)
Depth
(mm)
4 Day(s) or more 130194
Quote 130234
4 Day(s) or more 230194
6 Day(s) or more 230234
6 Day(s) or more 275194
4 Day(s) or more 275234

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

19-inch standard JIS Width(mm) 480 Color/Exterior treatment B2 anodized (W frame / side plate) / milky white (card bra) / black (card guide)
Primary materials Aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)