• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 27/10/2019. We apologize for the inconvenience.

Sub H frame II RKM series

Sub H frame II RKM series

[Features]
· Parts for the plug-in unit for sub rack RKU/RKU2 series.
· When mounting the card guide for RKU series, the front end is mounted to the front W frame, but the rear end is mounted to the card guide mounting W frame.
· Supports this card guide mounting W frame. Furthermore, it is a plug-in unit RKM Series Type I dedicated frame that can avoid electronic parts incorporated in the PCB. This solves the problems which may arise in particular at the right end of the internal subrack.
· A frame for mounting the card guide mounting W frame and the connector mounting W frame.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
RKP-13SHF2
RKP-15SHF2
RKP-20SHF2
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSCompatible product series name Height
(mm)
6 Day(s) or more 10RKU-13□□A / RKU2-13□□121.6
6 Day(s) or more 10RKU-15□□A / RKU2-15□□138
Quote 10RKU-20□□A / RKU2-20□□188

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Width(mm) 8.5 Depth(mm) 25.4 Color/Exterior treatment B2 Alumite
Primary materials Aluminum

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)