• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Sub H frame RKP series

Sub H frame RKP series

[Features]
· Accessory for Sub Rack RKU series.
· When mounting the card guide, the front end is mounted to the front W frame, but the rear end is mounted to the card guide mounting W frame.
This card guide mounting W frame is supported by the sub H frame.
· An accessory also used when storing PCBs smaller than the applicable PCB size of the Subrack RKU Series.
· Using this, the small PCB slides the card guide mounting W frame up and down to be fixed at an appropriate position according to the size of the PCB.
· There are two grooves to the front and rear of the sub H frame for inserting M3 hex nuts, so the card guide mounting W frame and connector mounting W frame, etc., can be fastened.
· Use the D frame on the left and right of the card rack to directly attach this frame to the RKU series.
· There is a groove on the D frame into which the M3 hex nut can be inserted, to be fastened with the inserted nut.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
RKP-10SHF
RKP-13SHF
RKP-15SHF
RKP-17SHF
RKP-20SHF
RKP-22SHF
RKP-25SHF
RKP-30SHF
RKP-35SHF
RKP-40SHF
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSCompatible product series name Height
(mm)
6 Day(s) or more 10RKU-10□□A / RKU2-10□□88
6 Day(s) or more 10RKU-13□□A / RKU2-13□□121.6
4 Day(s) or more 10RKU-15□□A / RKU2-15□□138
4 Day(s) or more 10RKU-17□□A / RKU2-17□□166
4 Day(s) or more 10RKU-20□□A / RKU2-20□□188
4 Day(s) or more 10RKU-22□□A / RKU2-22□□210.5
4 Day(s) or more 10RKU-25□□A / RKU2-25□□238
4 Day(s) or more 10RKU-30□□A / RKU2-30□□288
6 Day(s) or more 10RKU-35□□A / RKU2-35□□338
6 Day(s) or more 10RKU-40□□A / RKU2-40□□388

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Width(mm) 8.5 Depth(mm) 25.4 Color/Exterior treatment B2 Alumite
Primary materials Aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)