• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Side Plate II RKP series【2 Pieces Per Package】

Side Plate II RKP series

[Features]
· Accessory for Sub Rack RKU2 series.
· It serves as internal protection that functions as a dust cover, and can also be used as a desktop.
· This plate has a flat plate shape that makes drilling holes easy.
· The structure involves fitting into the H frame and D frame grooves.
· Prevents vibration by pressing the side plate II from the inside with M3 screws.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
RKP-1025SP2
RKP-1030SP2
RKP-1035SP2
RKP-1040SP2
RKP-1045SP2
RKP-1325SP2
RKP-1330SP2
RKP-1335SP2
RKP-1340SP2
RKP-1345SP2
RKP-1525SP2
RKP-1530SP2
RKP-1535SP2
RKP-1540SP2
RKP-1545SP2
RKP-1725SP2
RKP-1730SP2
RKP-1735SP2
RKP-1740SP2
RKP-1745SP2
RKP-2025SP2
RKP-2030SP2
RKP-2035SP2
RKP-2040SP2
RKP-2045SP2
RKP-2225SP2
RKP-2230SP2
RKP-2235SP2
RKP-2240SP2
RKP-2245SP2
RKP-2525SP2
RKP-2530SP2
RKP-2535SP2
RKP-2540SP2
RKP-2545SP2
RKP-3025SP2
RKP-3030SP2
RKP-3035SP2
RKP-3040SP2
RKP-3045SP2
RKP-3525SP2
RKP-3530SP2
RKP-3535SP2
RKP-3540SP2
RKP-3545SP2
RKP-4025SP2
RKP-4030SP2
RKP-4035SP2
RKP-4040SP2
RKP-4045SP2
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSCompatible product series name Height
(mm)
Depth
(mm)

2 Pieces Per Package

4 Day(s) or more -RKU2-102516.7239.7

2 Pieces Per Package

Quote -RKU2-103016.7284.1

2 Pieces Per Package

4 Day(s) or more 10RKU2-103516.7334.9

2 Pieces Per Package

4 Day(s) or more -RKU2-104016.7385.7

2 Pieces Per Package

4 Day(s) or more 10RKU2-104516.7436.5

2 Pieces Per Package

4 Day(s) or more -RKU2-132526.8239.7

2 Pieces Per Package

4 Day(s) or more 10RKU2-133026.8284.1

2 Pieces Per Package

Quote 10RKU2-133526.8334.9

2 Pieces Per Package

4 Day(s) or more 10RKU2-134026.8385.7

2 Pieces Per Package

4 Day(s) or more 10RKU2-134526.8436.5

2 Pieces Per Package

4 Day(s) or more 10RKU2-152566.7239.7

2 Pieces Per Package

4 Day(s) or more 10RKU2-153066.7284.1

2 Pieces Per Package

4 Day(s) or more 10RKU2-153566.7334.9

2 Pieces Per Package

4 Day(s) or more 10RKU2-154066.7385.7

2 Pieces Per Package

4 Day(s) or more 10RKU2-154566.7436.5

2 Pieces Per Package

Quote -RKU2-172571.2239.7

2 Pieces Per Package

4 Day(s) or more -RKU2-173071.2284.1

2 Pieces Per Package

Quote 10RKU2-173571.2334.9

2 Pieces Per Package

Quote 10RKU2-174071.2385.7

2 Pieces Per Package

4 Day(s) or more 10RKU2-174571.2436.5

2 Pieces Per Package

4 Day(s) or more -RKU2-2025116.7239.7

2 Pieces Per Package

4 Day(s) or more 10RKU2-2030116.7284.1

2 Pieces Per Package

4 Day(s) or more 10RKU2-2035116.7334.9

2 Pieces Per Package

4 Day(s) or more 10RKU2-2040116.7385.7

2 Pieces Per Package

4 Day(s) or more 10RKU2-2045116.7436.5

2 Pieces Per Package

4 Day(s) or more -RKU2-2225115.7239.7

2 Pieces Per Package

Quote -RKU2-2230115.7284.1

2 Pieces Per Package

Quote 10RKU2-2235115.7334.9

2 Pieces Per Package

4 Day(s) or more -RKU2-2240115.7385.7

2 Pieces Per Package

4 Day(s) or more 10RKU2-2245115.7436.5

2 Pieces Per Package

4 Day(s) or more -RKU2-2525166.7239.7

2 Pieces Per Package

4 Day(s) or more -RKU2-2530166.7284.1

2 Pieces Per Package

Quote -RKU2-2535166.7334.9

2 Pieces Per Package

Quote -RKU2-2540166.7385.7

2 Pieces Per Package

4 Day(s) or more 10RKU2-2545166.7436.5

2 Pieces Per Package

4 Day(s) or more -RKU2-3025216.7239.7

2 Pieces Per Package

4 Day(s) or more -RKU2-3030216.7284.1

2 Pieces Per Package

Quote -RKU2-3035216.7334.9

2 Pieces Per Package

4 Day(s) or more 10RKU2-3040216.7385.7

2 Pieces Per Package

4 Day(s) or more 10RKU2-3045216.7436.5

2 Pieces Per Package

Quote -RKU2-3525266.7239.7

2 Pieces Per Package

4 Day(s) or more -RKU2-3530266.7284.1

2 Pieces Per Package

4 Day(s) or more -RKU2-3535266.7334.9

2 Pieces Per Package

4 Day(s) or more -RKU2-3540266.7385.7

2 Pieces Per Package

4 Day(s) or more 10RKU2-3545266.7436.5

2 Pieces Per Package

4 Day(s) or more -RKU2-4025316.7239.7

2 Pieces Per Package

4 Day(s) or more -RKU2-4030316.7284.1

2 Pieces Per Package

4 Day(s) or more -RKU2-4035316.7334.9

2 Pieces Per Package

4 Day(s) or more -RKU2-4040316.7385.7

2 Pieces Per Package

4 Day(s) or more -RKU2-4045316.7436.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Width(mm) 1.5 Color/Exterior treatment Peanut-green embossed pattern Primary materials Aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)