• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Connector frame D RKP series

Connector frame D RKP series

[Features]
· Accessory for Sub Rack RKU2 series.
· Frame for mounting edge board connectors, DIN connectors, etc.
· φ3.2 holes drilled at 6.35 mm (1/4") pitch.
· Insert a bar nut or M3 hex nut into the groove in guide frame B or C, then attach the frame so that the part marked "TOP" is up and "BOTTOM" is down and both can be seen when looking at it from the back of the card rack.
· Align with the edge board type and DIN type connectors, slide them in the direction of the arrow until they hit the inner wall of the D frame and fix.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

RKP-43CWFD

 
Part Number
RKP-43CWFD
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
6 Day(s) or more 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Compatible product series name RKU2 Width(mm) 414 Height(mm) 31.5
Depth(mm) 4 Color/Exterior treatment B2 Alumite Primary materials Aluminum

Please check the type/dimensions/specifications of the part RKP-43CWFD in the Connector frame D RKP series series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน RKP-43CWFD ในชุด Connector frame D RKP series

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)