• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Carrying Handle PHC Series

Carrying Handle PHC Series

[Features]
· Accessory for unit cases from the FBL series.
· Install when carrying the FBL Series around.
· Can be installed by drilling specified holes on the D frame on the side surface of the FBL Series.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
PHC-240-4B
PHC-270-4A
PHC-300-4B
PHC-360-4B
PHC-370-4A
PHC-420-4B
Part NumberVolume DiscountDays to Shipวันจัดส่งDepth
(mm)
Color/Exterior treatment Conforming product model number
6 Day(s) or more 239Dark beaverFBS-13□□-28□
Quote 268Grayish olive-
6 Day(s) or more 299Dark beaver FBL-22□□-34□ / FBL-13□□-34□ / FBS-13□□-34□ / FBL-08□□-34□
6 Day(s) or more 359Dark beaver FBL-22□□-40□ / FBL-13□□-40□ / FBS-13□□-40□ / FBL-08□□-40□
Quote 368Grayish olive-
6 Day(s) or more 419Dark beaverFBL-22□□-46N

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Width(mm) 25 Height(mm) 16

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)