• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Card Positioner RKP Series

Card Positioner RKP Series

[Features]
· Accessory for Sub Rack RKU series.
· Used to determine the position when storing a PCB in the RKU series.
· 1 card positioner is included with the RKU series. Additional card positioners are sold separately.
· Mountable locations include the surface of the W frame of the RKU Series, as well as the card guide mounting W frame and connector mounting W frame of the internal accessory.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

RKP-43CPA

 
Part Number
RKP-43CPA
Part NumberVolume DiscountDays to Shipวันจัดส่ง
6 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Compatible product series name RKU Width(mm) 418.4 Height(mm) 4.5
Depth(mm) 3 Color/Exterior treatment White Primary materials ABS / PVC

Please check the type/dimensions/specifications of the part RKP-43CPA in the Card Positioner RKP Series series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน RKP-43CPA ในชุด Card Positioner RKP Series

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)