• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Card Guide IGE Series【1-20 Pieces Per Package】

Card Guide IGE Series

[Features]
· Can be used with sub rack FRS series.
· When attaching to sub rack FBS series, separately sold connector guide frame (FBP-□□CGFB) or guide frame (FBP-□□GFA) is required.
· Three types are available: an integrated type, a separated type, and a reinforced-structure type.
· The head end (IGE-26HE-□A) is an optional item only for the tip of the separate card guide.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
IGE-26HE-0A
IGE-26HE-1A
IGE-157A
IGE-157B
IGE-160C
IGE-217A
IGE-217B
IGE-220C
IGE-280C
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSProduct Type Type Compatible product series name Width
(mm)
Height
(mm)
Depth
(mm)
Primary materials

20 Pieces Per Package

4 Day(s) or more 10Head end rear bottom / For front top -9.6--Polyamide 6

20 Pieces Per Package

4 Day(s) or more 10Head end rear top / For front bottom -9.6--Polyamide 6
4 Day(s) or more 10Card guideIntegratedFRS-□□17-84□□G9.6215157Polyamide 6
4 Day(s) or more -Card guideSeparate TypeFRS-□□17-84□□G9.6215157Polyamide 6
4 Day(s) or more -Card guideIntegrated reinforced structure typeFRS-□□17-84□□G9.6215154.2430% glass fiber polyamide 6
4 Day(s) or more 10Card guideIntegratedFRS-□□23-84□□G9.6215217Polyamide 6
4 Day(s) or more -Card guideSeparate TypeFRS-□□23-84□□G9.6215217Polyamide 6
4 Day(s) or more 10Card guideIntegrated reinforced structure typeFRS-□□23-84□□G9.6215214.2430% glass fiber polyamide 6
4 Day(s) or more 10Card guideIntegrated reinforced structure typeFRS-□□29-84□□G9.6215274.2430% glass fiber polyamide 6

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Color/Exterior treatment Grayish yellow green

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)