• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 27/10/2019. We apologize for the inconvenience.

RKP Series Piece for GWF Slide

RKP Series Piece for GWF Slide

[Features]
· Accessory for Sub Rack RKU2 series.
· When mounting the card guide, the front end is mounted to the front W frame, but the rear end is mounted to the guide frame.
Used when attaching this guide frame to the forward/backward direction at any position.
· Simply loosen the screw that attaches this slide piece to the sub rack to slide the guide frame forwards or backward 6.35 mm (1/4 inch) and align it to the 6.35 mm (1/4 inch) pitch long circle hole in the D frame in order to set in any forward or backward position.
· This slide piece is attached to both ends of guide frame C with M4 flathead screws.
· Use the D frame on the left and right of the sub rack to directly attach the slide piece to the sub rack.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

RKP-4GSA

 
Part Number
RKP-4GSA
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
4 Day(s) or more 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Compatible product series name RKU2 Width(mm) 7 Height(mm) 11.5
Depth(mm) 52.8 Color/Exterior treatment B2 Alumite Primary materials Aluminum (piece / piece cover) / steel (bar nut)

Please check the type/dimensions/specifications of the part RKP-4GSA in the RKP Series Piece for GWF Slide series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน RKP-4GSA ในชุด RKP Series Piece for GWF Slide

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)