• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/9 to 4:00 24/9/2018. We apologize for the inconvenience.

[Industrial products]MicroSDHC CARD (MLC)

[Industrial products]MicroSDHC CARD (MLC)

"A high capacity Transcend Industrial micro SD card was designed to use the latest digital cameras, DV recorders, mobile phones and other compact microSD devices.

[Features]
· Model for temperature extension needs [for industrial spec options]
· ECC In-built functions (error correction code)/equipped with wear leveling algorithms
· Repetitive durability: 10,000 times · With import prevention switch
· CPRM function support· For speed class 10
· Support data protection functions with voltage fluctuation detection
[Spec]
· Interface: SD 3.0 (SD 2.0 / 1.1 standard downward compatibility)
· Connector: SD/microSD connector
Form factor: SD/SDHC / microSDHC Flash Card
· Flash type: MLC
· Maximum data transmission speed: Read 20MB/s, Write 16MB/s
· Operating voltage: 2.7 V to 3.6 V· Power consumption: 0.72W
· Operating environmental temperature: -25°C to 85°C Storage temperature: -40°C to 85°C
· Humidity: 0% to 95%· Box size: 11 mm x 15 mm x 1 mm
· MTBF: 1,000,000 hrs

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TS16GUSDC10M
TS32GUSDC10M
Part NumberVolume DiscountDays to ShipRoHSCapacity Size
(mm)
2 Day(s) or more 616GBW11xD15xH1
2 Day(s) or more 632GBW11xD15xH1

Loading...

  1. 1

Basic Information

Type microSD Memory card standard SDHC SD speed class 10
Type Multiple Level Cell

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)