• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Solar power generating equipment DC circuit insulation diagnostic equipment

Solar power generating equipment DC circuit insulation diagnostic equipment

[Features]
· Capable of measuring the insulation resistance (MΩ) of power phase, neutral phase, P/N phase and between modules even while the PV system is generating power.
· With insulation deterioration point determination function for between modules.

Part Number
MSEI-100C
Part NumberVolume DiscountDays to Shipวันจัดส่งPower supply details Dimensions
(mm)
9 Day(s) or more Four Double A Batteries (Included) or AC Adapter (Option)Width 190 x depth 42 x height 140

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Measurement display Digital Power Supply AC Adapter / Dry Cell Battery Battery drive time(h) 60
JAN Code 4571206800245 Trusco Code 758-7554

Please check the type/dimensions/specifications of the part MSEI-100C in the Solar power generating equipment DC circuit insulation diagnostic equipment series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน MSEI-100C ในชุด Solar power generating equipment DC circuit insulation diagnostic equipment

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)