• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Lamp Replacement Type Super-high Luminance LED Indicator φ16

Lamp Replacement Type Super-high Luminance LED Indicator φ16

[Features]
· An ultra-high luminance LED display light with built-in resistor.
· Can be connected directly with a 100 or 200 VAC power supply.
· An engraved lettering plate insertion type.
[Applications]
· For energization and alarm displays, etc.

Part Number
DO8-16HKJ-AC100V-G/G
DO8-16HKJ-AC100V-O/O
DO8-16HKJ-AC100V-R/R
DO8-16HKJ-AC200V-G/G
DO8-16HKJ-AC200V-O/O
DO8-16HKJ-AC200V-R/R
DO8-B6M-AC100V-G/G
DO8-B6M-AC100V-O/O
DO8-B6M-AC100V-R/R
DO8-B6M-AC200V-G/G
DO8-B6M-AC200V-O/O
DO8-B6M-AC200V-R/R
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Rated Voltage
(V)
Lens color Trusco Code
3 Day(s) or more [Green] Green[AC100V] AC100VGreen413-1622
3 Day(s) or more [Other] Orange[AC100V] AC100VOrange413-1631
3 Day(s) or more [Red] Red[AC100V] AC100VRed413-1649
3 Day(s) or more [Green] Green[AC200V] AC200VGreen413-1657
3 Day(s) or more [Other] Orange[AC200V] AC200VOrange413-1665
3 Day(s) or more [Red] Red[AC200V] AC200VRed413-1673
3 Day(s) or more [Green] Green[AC100V] AC100VGreen413-1681
3 Day(s) or more [Other] Orange[AC100V] AC100VOrange413-1690
3 Day(s) or more [Red] Red[AC100V] AC100VRed413-1703
3 Day(s) or more [Green] Green[AC200V] AC200VGreen413-1711
2 Day(s) or more [Other] Orange[AC200V] AC200VOrange413-1720
3 Day(s) or more [Red] Red[AC200V] AC200VRed413-1738

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Mounting Hole Size φ16 Wiring Method M2.6 × SEMS screw

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)