• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Mold Frame Type 2/3-color High Luminance LED Indicator φ10

Mold Frame Type 2/3-color High Luminance LED Indicator φ10

[Features]
· An ultra-high luminance LED display light with built-in resistor.
· Emits two colors: red and green.
· Comes with a 200 mm lead wire.
[Applications]
· For energization and alarm displays, etc.

Part Number
3DUL-10ML-DC5V-60V-RGO/C
Part NumberVolume DiscountDays to Shipวันจัดส่ง
Same day

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Mounting Hole Size φ 10.2 Color Red / Green / Orange Rated Voltage(V) DC5 to 60
Features Molded frame Built-in LED lamp Tipped LED Lens color Transparency
Wiring Method Lead wire (200 mm) Trusco Code 495-7300

Please check the type/dimensions/specifications of the part 3DUL-10ML-DC5V-60V-RGO/C in the Mold Frame Type 2/3-color High Luminance LED Indicator φ10 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 3DUL-10ML-DC5V-60V-RGO/C ในชุด Mold Frame Type 2/3-color High Luminance LED Indicator φ10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)