UL Standard / CSA Standard Compliant Slit Flat Cable (Lead-Free)

UL Standard / CSA Standard Compliant Slit Flat Cable (Lead-Free)

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

A slit flat cable that makes batch connection with IDC connectors easy, with a rated temperature of 105°C and rated voltage of 300 V for the flat part. Licensed for interior wiring under the UL standard in the United States of America. This cable is compliant with UL Style 20029, CSA Type AWM for 10 to 64 cores for 28 AWG conductors, and for 10 to 40 cores for 24 AWG. We stock 100 mm span items for 28 AWG conductors.

Part Number
KSCH-G100-AWG28-10-61
KSCH-G100-AWG28-14-61
KSCH-G100-AWG28-16-61
KSCH-G100-AWG28-20-61
KSCH-G100-AWG28-26-61
KSCH-G100-AWG28-30-61
KSCH-G100-AWG28-34-61
KSCH-G100-AWG28-40-61
KSCH-G100-AWG28-50-61
KSCH-G100-AWG28-60-61
KSCH-G100-AWG28-64-61
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSNumber Of Cores
(Core)
Power supply/signal Links between cable conductors (A)
(mm)
Cable outer width (B)
(mm)
Conductor resistance (20°C) Insulation resistance (20°C) Withstand Voltage
(V/1min)
Note
8 Day(s) or more 1010For Signals11.4312.7222 Ω/km or less100 MΩ/km or moreAC2000Identification core color (for each 5 conductors): Green
8 Day(s) or more 1014For Signals16.5117.8222 Ω/km or less100 MΩ/km or moreAC2000Identification core color (for each 5 conductors): Green
8 Day(s) or more 1016For Signals19.0520.3222 Ω/km or less100 MΩ/km or moreAC2000Identification core color (for each 5 conductors): Green
8 Day(s) or more 1020For Signals24.1325.4222 Ω/km or less100 MΩ/km or moreAC2000Identification core color (for each 5 conductors): Green
8 Day(s) or more 1026For Signals31.7533.0222 Ω/km or less100 MΩ/km or moreAC2000Identification core color (for each 5 conductors): Green
8 Day(s) or more 1030For Signals36.8338.1222 Ω/km or less100 MΩ/km or moreAC2000Identification core color (for each 5 conductors): Green
8 Day(s) or more 1034For Signals41.9143.2222 Ω/km or less100 MΩ/km or moreAC2000Identification core color (for each 5 conductors): Green
8 Day(s) or more 1040For Signals49.5350.8222 Ω/km or less100 MΩ/km or moreAC2000Identification core color (for each 5 conductors): Green
8 Day(s) or more 1050For Signals62.2363.5222 Ω/km or less100 MΩ/km or moreAC2000Identification core color (for each 5 conductors): Green
8 Day(s) or more 1060For Signals74.9376.2222 Ω/km or less100 MΩ/km or moreAC2000Identification core color (for each 5 conductors): Green
8 Day(s) or more 1064For Signals80.0181.3222 Ω/km or less100 MΩ/km or moreAC2000Identification core color (for each 5 conductors): Green

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Overall Length(m) 61 AWG size(AWG) 28 Rated Voltage 300V
Shield NA Representative Standard UL / CSA(c-UL) Grounding Wire NA
Insulation body materials Heat resistant vinyl Rate temperature(°C) 105 Conductor configuration(Units/mm) 7/0.127
Conductor outer diameter(mm) 0.38 Insulation body thickness(mm) 0.35 Cable flat part (T) thickness(mm) 1.05
Cable pitch (P)(mm) 1.27

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)