• Dear Customers, we have upgraded our website on 20th Nov 2017. We hope you enjoy your experience. Click here for login assistance. If you have any questions about our site, please contact us.
    เรียนลูกค้ามิซูมิไทยแลนด์ ทางเราได้ทำการอัพเกรดเว็บไซต์ในวันที่ 20 พฤศจิกายน 2560 ที่ผ่านมา หวังเป็นอย่างยิ่งว่าท่านจะได้รับประสบการณ์ที่ดีจากเว็บไซต์ของเรา คลิกที่นี่ หากต้องการความช่วยเหลือในการ log in หรือมีคำถามเกี่ยวกับเว็บไซต์ กรุณา ติดต่อเรา

Compact flash transfer rate 70 times (10MB/sec.) Standard type

Part Number

Configured Part Number is shown.

Part Number
GH-CF1GC
GH-CF2GC
GH-CF4GC
GH-CF128MC
GH-CF256MC
GH-CF512MC
Part NumberVolume DiscountDays to ShipRoHSCapacity Features Compatible Model Accessory
8 Day(s) Fully Compliant1GBHighly reliable design! Equipped with ECC (Error Check & Correct) Function for Automatic Detection and Repair of Data ErrorsDigital Camera and Mobile Phone Terminals with Compact Flash Slots etc.Hard case
8 Day(s) Fully Compliant2GBHighly reliable design! Equipped with ECC (Error Check & Correct) Function for Automatic Detection and Repair of Data ErrorsDigital Camera and Mobile Phone Terminals with Compact Flash Slots etc.Hard case
66 Day(s) Fully Compliant4GBHighly reliable design! Equipped with ECC (Error Check & Correct) Function for Automatic Detection and Repair of Data ErrorsDigital Camera and Mobile Phone Terminals with Compact Flash Slots etc.Hard case
33 Day(s) Fully Compliant128MBHighly reliable design! Equipped with ECC (Error Check & Correct) Function for Automatic Detection and Repair of Data ErrorsDigital Camera and Mobile Phone Terminals with Compact Flash Slots etc.Hard case
8 Day(s) Fully Compliant256MBHighly reliable design! Equipped with ECC (Error Check & Correct) Function for Automatic Detection and Repair of Data ErrorsDigital Camera and Mobile Phone Terminals with Compact Flash Slots etc.Hard case
24 Day(s) Fully Compliant512MBHighly reliable design! Equipped with ECC (Error Check & Correct) Function for Automatic Detection and Repair of Data ErrorsDigital Camera and Mobile Phone Terminals with Compact Flash Slots etc.Hard case

Loading...

  1. 1

Basic Information

Type CF Memory card standard CF Power Supply Voltage(V) 3.3/5
Current Consumption(A) 0.055 / 3.3 V, 0.075 / 5 V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)