• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 13:30 28/1/2018. We apologize for the inconvenience.

DVI cable (for extension compatible with dual link)

DVI cable (for extension compatible with dual link)

Extension cable for DVI to connect DVI-I and DVI-D.

[Features]
• DVI analog/digital cables can be extended.
• DVI cables compatible with both analog and digital can be extended.
• Compatible models: PCs, displays, projectors, etc. with a DVI-I (digital/analog) input/output terminal

Part Number

Configured Part Number is shown.

Part Number
CAC-DVIE10BK
CAC-DVIE15BK
CAC-DVIE20BK
CAC-DVIE30BK
Part NumberVolume DiscountDays to ShipLength
(m)
6 Day(s) 1
6 Day(s) 1.5
6 Day(s) 2
14 Day(s) 3

Loading...

  1. 1

Basic Information

Type Cable Connector type CN1 DVI-D Connector type CN2 DVI-I

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)