• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

1:1 Extension Cord, with Straight Plug, 2P, White

Part Number
HS-E5820
HS-E5821
HS-E5822
HS-E5823
Part NumberVolume DiscountDays to Shipวันจัดส่งCable Length
(m)
2 Day(s) or more 1
2 Day(s) or more 2
2 Day(s) or more 3
2 Day(s) or more 5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Plug shape A-2 swing plug Socket shape A-2 retain prevention Number of Insertion Openings/Split Openings 1
Allowable power(W) 1500 Color White Rated Current(A) 15
Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)