• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Stainless Steel Zip Tie (Removable)【1-20 Pieces Per Package】

Stainless Steel Zip Tie (Removable)

[Features]
・ This item can be removed by inserting the release key (sold separately) into the release hole.

Part Number
SMT5-120
SMT5-150
SMT5-350
SMT5-500
SMT10-500
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Tensile strength
(kgs)
Operating temperature range (Min - Max)
(°C)

20 Pieces Per Package

7 Day(s) or more 1025120560-80 to 538
2 Day(s) or more 1035150560-80 to 538
2 Day(s) or more 1098350560-80 to 538

10 Pieces Per Package

7 Day(s) or more -146500560-80 to 538
2 Day(s) or more 1014650010110-80 to 538

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Stainless Steel Color Other Environment resistance Weather-Resistant / Heat Resistant
Special Function/Application Re-bandable (Includes Velcro Tape) Features Superior heat resistance, weatherproof, corrosion resistance and radiation proof. Material (Details) SUS304