• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Parts of the Mounting Stand

Parts of the Mounting Stand

These are optional metallic fittings that fixes the wall mounted small arm series to the vertical stands and pipes.

[Features]
· The horizontal multi joint arm wall mounted type can also be fixed to the vertical stand and pipe.
· Install the monitor or LCD TV after first checking the withstand load of the installation arm and the strength of the stand and pipe.
· PA-30 supports stands and pipes between ø35 and ø42.
· PA-31 supports stands and pipes between ø42 and ø52.
· PA-32 supports stands and pipes between ø24 and ø30.
· It can also be mounted to wire rack stands.
· The PA-6080BKand PA-6080S work with pipes and stands with diameters of between ø60 and ø80.

PDF

Japanese Only

 
Part Number
PA-30
PA-31
PA-6080BK
PA-6080S
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Material Accessory
6 Day(s) or more [Black] Black-Bolt with Hand Rotating Knob, Retention Screw Nut
6 Day(s) or more [Black] Black-Bolt with Hand Rotating Knob, Retention Screw Nut
6 Day(s) or more [Black] BlackSPCC2.3t / Nylon Resin (Knob Clip) / Silicone Rubber (Bottle Cap)Bolt with Hand-Operated Knob, Bolt Cap, Retention Screw Nut
6 Day(s) or more SilverSPCC2.3t / Nylon Resin (Knob Clip) / Silicone Rubber (Bottle Cap)Bolt with Hand-Operated Knob, Bolt Cap, Retention Screw Nut

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Mountable arm (unit) Strut mounting Swinging / rotating NA