• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

32 point insulation output

32 point insulation output

32 point output, insulated type with strong noise

PDF

 
Part Number
PCI-7234
Part NumberVolume DiscountDays to Shipวันจัดส่ง
2 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Digital Input/Output Bus PCI PCI bracket Standard
Dimension length(mm) 107 Dimension width(mm) 175 Output part (Answer time/conversion time)(SEC) 100μ

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)