• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Optical connection box, SPU-L series (unit type)

Optical connection box, SPU-L series (unit type)

[Features]
· Since it is compact and lightweight, it is suitable for use in cabinets such as the metal MDF and IDF.
· Can support all wiring patterns of incoming/outgoing line directions including up/up, down/down, and up/down, by changing the arrangement of parts.
· For uses other than in panel boards, protection is required for the entry/exit port of the optical fiber cord.
· A cable clamp optical cable with an outer diameter of up to 21 mm can be attached.
· Up to four drop cables and indoor cables can be fixed per cable clamp.
· Cable size 2.0 mm × 4.0 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
SPU-SA8-SC-L
SPU-SA8-SC-L-4T
SPU-SA12-SC-L
SPU-SA12-SC-L-4T
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSNumber of connections Number of outgoing lines Note Installation location Paint Color Dimension (width)
(mm)
Dimension (height)
(mm)
Dimension (depth)
(mm)
Accessory
3 Day(s) or more 108 coresCord: 8Single core specificationsIndoorPale white paint (10YR8.5/0.5)19028055Reinforcement thermal sleeve (60 mm for single core, 40 mm for tape core), protective tube (6 colors 220 mm), insulation lock, adapter number seal, cable packing
3 Day(s) or more 108 coresCord: 84-core tape specificationIndoorPale white paint (10YR8.5/0.5)19028055Reinforcement thermal sleeve (60 mm for single core, 40 mm for tape core), protective tube (6 colors 220 mm), insulation lock, adapter number seal, cable packing
4 Day(s) or more 1012 coresCord: 12Single core specificationsIndoorPale white paint (10YR8.5/0.5)19028055Reinforcement thermal sleeve (60 mm for single core, 40 mm for tape core), protective tube (6 colors 220 mm), insulation lock, adapter number seal, cable packing
4 Day(s) or more 1012 coresCord: 124-core tape specificationIndoorPale white paint (10YR8.5/0.5)19028055Reinforcement thermal sleeve (60 mm for single core, 40 mm for tape core), protective tube (6 colors 220 mm), insulation lock, adapter number seal, cable packing

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Adapter Type SC (2 pieces type) Number of input lines Cable: 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)