• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

LCD protection, finger print prevention gloss film for the fifth generation iPod touch

LCD protection, finger print prevention gloss film for the fifth generation iPod touch

Protects your 5th generation iPod touch surface from dirt or damage. Fingerprint prevention gloss type.

[Features]
· Available in 7 types, glossy, finger print preventing gloss, anti-reflection, zero-bubble type, blue-blocking, privacy, and damage repair type.
· As a special type, it can be used without cutting.
· Compatible to pen input touch panel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

PDA-FIPK41FP

 
Part Number
PDA-FIPK41FP
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Bonding Surface: Silicone Film, Outer Side: Polyethylene Terephthalate Classification Fingerprint preventing gloss

Please check the type/dimensions/specifications of the part PDA-FIPK41FP in the LCD protection, finger print prevention gloss film for the fifth generation iPod touch series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน PDA-FIPK41FP ในชุด LCD protection, finger print prevention gloss film for the fifth generation iPod touch

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)