• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Bag-type keyboard cover

Bag-type keyboard cover

Easily cover a number of keyboards. A simple water proof cover that can be used on both sides.

[Features]
· A multi-purpose desktop keyboard bag-type cover.* If the keyboard is bigger than the bag, or has a unique shape, it may not be applicable.
· For setup, all you need to so is insert the keyboard into the bag. It is also waterproof.* There is a gap in the terminal part where the zipper is closed. Be careful not to let water etc. get into there. Also, it can't completely cover wired keyboards, so be careful of this as well.
· It is designed with a spot for the cable to come out of wired keyboards.
· Ultra thin, highly transparent material, so you can see the keyboard letters (screen) clearly, it feels good to the touch so you can operate comfortably. * Due to the construction of the cover, it may reflect the light of the screen, which may make it difficult to see parts.
· Can be washed with water. * If you wash it, be absolutely sure to completely dry it before use.
· If you don't, you may damage your keyboard or deteriorate the cover.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

FA-PACK1

Part Number
FA-PACK1
Part NumberVolume DiscountDays to Shipวันจัดส่งFeatures Size (W x D x H)
(mm)
Material
2 Day(s) or more A type which allows the cable extension (allowing use with cabled keyboards). Typing work can be performed comfortably while using this productExternal Dimensions: W 500 × D 250 mm, Thickness: 0.3 mmEster-Based Polyurethane

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Compatible Model Suitable Internal Dimensions: W 490 × D 245

Please check the type/dimensions/specifications of the part FA-PACK1 in the Bag-type keyboard cover series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน FA-PACK1 ในชุด Bag-type keyboard cover

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)