• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Prefabricated CD box

Prefabricated CD box

[Features]
· Simple design, simply sealed with a button BOX.
· DVD / CD case perfect size.
· This not only stores media, but any accessories around the computer etc. as well.
· Foldable to be compact when not in use.
· Uses durable hard paper.
· Includes a name holder to help you identify the contents at a glance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
FCD-MT3BK
FCD-MT3W
FCD-MT4BK
FCD-MT4W
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Storage Capacity
(Sheets)
Material Accommodated media Size (W x D x H)
(mm)
2 Day(s) or more Black25 (when using a 10-mm thick CD plastic case)Hardened PaperBlu-Ray Media/DVD/CD165x275x150
5 Day(s) or more White25 (when using a 10-mm thick CD plastic case)Hardened PaperBlu-Ray Media/DVD/CD165x275x150
2 Day(s) or more Black37 (when using a 10-mm thick CD plastic case)Hardened PaperBlu-Ray Media/DVD/CD210x275x150
5 Day(s) or more White37 (when using a 10-mm thick CD plastic case)Hardened PaperBlu-Ray Media/DVD/CD210x275x150

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • DVD-CD case
    DVD-CD case

    SANWA SUPPLY

    Days to Shipวันจัดส่ง : 2 Day(s) or more

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)