• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Folding type Bluetooth keyboard

Folding type Bluetooth keyboard

A folding type keyboard for use with the iPhone5 and iPad

[Features]
· A folding type for use with iPads and iPhone products.
· Made using silicone keys.
· Features "Home" and "Volume Control" buttons. Ideal for when using with an iPad or iPhone.
· Compatible to BluetoothVer. 3.0 with power saving specifications.
· Finger friendly silicon keys.
· Eco-design that can be repeatedly used with the built-in battery

PDF

Japanese Only

Part Number
SKB-BT16BK
Part NumberVolume DiscountDays to Shipวันจัดส่งFeatures Key pitch
(mm)
Key switch method Supported OS Accessory
6 Day(s) or more Built-in home /volume / replay / fast-forward, return / search buttons18Conductive rubber switchwindows, iOS, AndroidCharging USB cable, instruction manual

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Type Keyboard Interface Bluetooth(R)3.0 Key arrangement English
Number of keys(Key) 66 Keyboard type Compact Dimension depth(mm) 90.5
Dimension width(mm) 260 Dimension thickness(mm) 10 Color Black

Please check the type/dimensions/specifications of the part SKB-BT16BK in the Folding type Bluetooth keyboard series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน SKB-BT16BK ในชุด Folding type Bluetooth keyboard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)