• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Antistatic gloves (with a slip stopper)

Antistatic gloves (with a slip stopper)

Anti-static, anti-skidding gloves that protect electronic devices from static

[Features]
· Protects electronic devices from static (same anti-skidding feature of the above mentioned gloves), knitted with electrically conductive polyester fiber and are superior in electrostatic nature.
· The top comes with plastic dots giving gloves a good grip (TK-SE12 series).

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
TK-SE12L
TK-SE12M
TK-SE12S
Part NumberVolume DiscountDays to Shipวันจัดส่งGlove size Features Resistance Value
(Ω)
2 Day(s) or more LNon-slip (plastic dots) included10 of 8 squared to 10 of 9 squared
6 Day(s) or more MNon-slip (plastic dots) included10 of 8 squared to 10 of 9 squared
6 Day(s) or more SNon-slip (plastic dots) included10 of 8 squared to 10 of 9 squared

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Polyester

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Cotton gloves
    Cotton gloves

    TRUSCO

    Days to Shipวันจัดส่ง : 4 Day(s) or more

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)