• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

LCD protective anti-fingerprint glossy film (free-cut type)

LCD protective anti-fingerprint glossy film (free-cut type)

An LCD protective and anti-glare film that can be cut into any size.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
LCD-70KFP
LCD-70WBCF
LCD-101KFP
Part NumberVolume DiscountDays to Shipวันจัดส่งFilm specifications Supported equipment Features Size (W x D x H)
(mm)
Specifications
10 Day(s) or more Fingerprint preventing gloss7.0-inch wideHighly Permeable, UV resistant, Touch/Pen Input, No Sticking Tape Used130x0.2x200Material: bonding surface: silicon film, outer side: PET (polyethylene terephthalate)
5 Day(s) or more Blue light cut7.0-inch wideFingerprint-resistant, high transmittance, blocks ultraviolet rays, accepts touch operation/pen input, no sticking tape required130x0.2x200Material: bonding surface: silicon film, outer side: PET (polyethylene terephthalate)
2 Day(s) or more Glossy Surface Processed10.1-inch wideFingerprint-resistant, high transmittance, blocks ultraviolet rays, accepts touch operation/pen input, no sticking tape required190x0.2x270Material: bonding surface: silicon film, outer side: PET (polyethylene terephthalate)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Number Contained In A Packet 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)