• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Wireless Ergo Laser Mouse

Wireless Ergo Laser Mouse

Shaped to the human body, this economical wireless laser mouse is less prone to lead to tendinitis

PDF

Japanese Only

 
Part Number
MA-ERGW6
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of buttons
(Piece)
Accessory Supported OS
2 Day(s) or more 5Ultra-small receiver, AAA batteries x2 (for testing), instruction manualWindows, Mac

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Mouse Interface Wireless Mouse type Laser
Dimension depth(mm) 135.5 Dimension width(mm) 100 Dimension thickness(mm) 87
Resolution(Count / Inch) 1600/1200/800

Please check the type/dimensions/specifications of the part MA-ERGW6 in the Wireless Ergo Laser Mouse series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน MA-ERGW6 ในชุด Wireless Ergo Laser Mouse

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)