• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Multi Remote Control Cover

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
TVDCV-RC1
TVDCV-RC2
Part NumberVolume DiscountDays to Shipวันจัดส่งClassification Features Size (W x D x H)
(mm)
Specifications
41 Day(s) or more S sizeCan be extended 60 mm vertically and 30 mm horizontally from the normal size.50 x 20 x 140 (normal)Material: Silicon
2 Day(s) or more L SizeCan be extended 80mm vertically and 30 mm horizontally from the normal size.50 × 20 × 140 (normal)Material: Silicon

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Color Clear

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)