Free Cut LCD Protecting Film 11.6 Inches

Free Cut LCD Protecting Film 11.6 Inches

Cut precisely to the screen size. Protects the LCD screen of your tablet from scratches or dirt.

[Features]
· LCD protective film that can be selected by use.
· Both are cut perfectly for the supported model, self-absorption type that does not use glue and can be repositioned.
· Sticks neatly without any "air bubbles." "Airless specifications" uses special processing.
· Elecom protective series is of "Airless specification*" achieved using a special adsorption layer that leaves no air bubbles over time.
· If small air bubbles do arise, just press them with your finger to make them disappear.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
TB-FR116FLCA
TB-FR116FLSA
Part NumberVolume DiscountDays to Shipวันจัดส่งProduct Type Material Maximum External Dimensions Set Content
2 Day(s) or more Free Cut, Grease Prevention, GlossyLiquid Crystal Protective Film / Adhesive Surface: Silicone, Exterior: PET Urethane Sheet, Exterior Adhesive Surface: Acrylic Adsorbent, Outer Later: UrethaneLiquid crystal protection film (width 210 x depth 0.2 x height 297)Liquid Crystal Protective Film (Airless Smooth Touch Specification), Cushioning Sheet, Dust Removal Seal, Peel Type Seal, Cleaning Cloth, Spatula for Affixing Seal
2 Day(s) or more Free-Cut / Smooth Touch / Reflection ProofLiquid Crystal Protective Film / Connecting Surface: Silicone, Exterior: PET Urethane Sheet, Exterior Connecting Surface: Acrylic Adhesive, Outer Surface UrethaneLiquid crystal protection film (width 210 x depth 0.2 x height 297)Liquid Crystal Protective Film (Airless Smooth Touch Specification), Cushioning Sheet, Dust Removal Seal, Peel Type Seal, Cleaning Cloth, Spatula for Affixing Seal

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Compatible Model General Purpose Tablet PC-Compatible Size(Inch) 11.6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)