• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Free Cut Label (Postcard Size)

Free Cut Label (Postcard Size)

Free cut type that lets you cut to whatever size or shape you want.Can be printed on using various printer types including inkjet, laser, and even copiers.

[Features]
· Strong enough to stick to even wallpaper, placement can be adjusted as many times as you need, and it leaves no mark when removed.
· Sticker paper for making handmade stickers using your inkjet printer.
· Has the strongest adhesion ever seen and can even stick to the wallpaper in your rooms.
· Can be used for wall stickers, posters, or a variety of other uses.
· This non-adhesive type uses strong suction which leaves no mark behind.This lets you adjust the sticker as many times as you want.
· This free cut type lets you freely choose the size and shape of the sticker.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EDT-FHKM

 
Part Number
EDT-FHKM
Part NumberVolume DiscountDays to Shipวันจัดส่งPaper Type Basis Weight (g/m2)
(g/m2)
Paper Thickness
(mm)
7 Day(s) or more Multiprint Paper1400.17

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Number of Sheets 20 sheet Size Card (100 × 148) Color White

Please check the type/dimensions/specifications of the part EDT-FHKM in the Free Cut Label (Postcard Size) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EDT-FHKM ในชุด Free Cut Label (Postcard Size)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)