Free Cut BLC Film (8 Inch / Gloss)

Free Cut BLC Film (8 Inch / Gloss)

Cut precisely to the screen size. Protects the LCD screen of your tablet from scratches or dirt.

[Features]
· LCD protective film that can be selected by use.
· Both are cut perfectly for the supported model, self-absorption type that does not use glue and can be repositioned.
· Sticks neatly without any "air bubbles." "Airless specifications" uses special processing.
· Elecom protective series is of "Airless specification*" achieved using a special adsorption layer that leaves no air bubbles over time.
· If small air bubbles do arise, just press them with your finger to make them disappear.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

TB-FR8FLBLAG

 
Part Number
TB-FR8FLBLAG
Part NumberVolume DiscountDays to Shipวันจัดส่งMaximum External Dimensions Set Content
7 Day(s) or more Liquid crystal protection film (width 155 x depth 0.2 x height 230)Liquid Crystal Protective Film (Blue Light Cutting Glossy Specification) x1, Dust Removal Seal x1, Peel Type Seal x1, Cleaning Cloth x1

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Free Cut / Blue Light Cut / Gloss Compatible Model General Purpose Tablet PC-Compatible Size(Inch) 8
Material Liquid Crystal Protective Film / Adhesive Surface: Silicone, Exterior: PET Urethane Sheet, Exterior Adhesive Surface: Acrylic Adsorbent, Outer Later: Urethane

Please check the type/dimensions/specifications of the part TB-FR8FLBLAG in the Free Cut BLC Film (8 Inch / Gloss) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน TB-FR8FLBLAG ในชุด Free Cut BLC Film (8 Inch / Gloss)

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)