• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Bluetooth® Monaural Speaker

Bluetooth® Monaural Speaker

[Features]
· Wireless speaker for smartphone. Since it can be connected with a wire, non-Bluetooth® equipped players can also use it.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
LBT-SPP20BK
LBT-SPP20BU
LBT-SPP20WH
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Features Interface Power Supply External dimensions (WxDxH)
(mm)
Accessory Connected Play Time (Depends on Playback Volume)
(h)
Operating Temperature / Humidity Retained Temperature / Humidity
15 Day(s) or more BlackIncludes Dual Passive Radiators, SCMS-T Compatiblemicro USB (for Charging) / AUXLithium Ion Rechargeable Battery88x49x70USB Charging Cable (60 cm), Instruction Manual (with Warranty Card), Simple Connection Guide8Temperature: 5 to 35°C/Humidity: 20 to 80% (but without condensation)Temperature: -10 to +50°C/Humidity: 20 to 80% (but without condensation)
6 Day(s) or more BlueIncludes Dual Passive Radiators, SCMS-T Compatiblemicro USB (for Charging) / AUXLithium Ion Rechargeable Battery88x49x70USB Charging Cable (60 cm), Instruction Manual (with Warranty Card), Simple Connection Guide8Temperature: 5 to 35°C/Humidity: 20 to 80% (but without condensation)Temperature: -10 to +50°C/Humidity: 20 to 80% (but without condensation)
5 Day(s) or more WhiteIncludes Dual Passive Radiators, SCMS-T Compatiblemicro USB (for Charging) / AUXLithium Ion Rechargeable Battery88x49x70USB Charging Cable (60 cm), Instruction Manual (with Warranty Card), Simple Connection Guide8Temperature: 5 to 35°C/Humidity: 20 to 80% (but without condensation)Temperature: -10 to +50°C/Humidity: 20 to 80% (but without condensation)

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)