• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

3 Button BluetoothR IR Mouse M-BT12BR Series

3 Button BluetoothR IR Mouse M-BT12BR Series

[Features]
· IR long-lasting battery power saving LED 3 button sensor mounted BluetoothR mouse

PDF

Japanese Only

 
Part Number
M-BT12BRBK
M-BT12BRBU
M-BT12BRPN
M-BT12BRRD
M-BT12BRSV
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Communication Method Accessory
2 Day(s) or more BlackFHSS modeTwo AAA alkaline batteries to check operation, users manual
2 Day(s) or more BlueFHSS modeTwo AAA alkaline batteries to check operation, users manual
11 Day(s) or more PinkFHSS modeTwo AAA alkaline batteries to check operation, users manual
2 Day(s) or more RedFHSS modeTwo AAA alkaline batteries to check operation, users manual
2 Day(s) or more SilverFHSS modeTwo AAA alkaline batteries to check operation, users manual

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Mouse Interface Bluetooth(R)3.0 Mouse type Infrared LED
Length(mm) 92 Width(mm) 55.9 Thickness(mm) 37
Resolution(Count) 1000 Number of buttons(Piece) 3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)