USB memory JetFlash 530

USB memory JetFlash 530

A slide connector type which is cap-less and in which there is no concern of a loss.

[Features]
· JetFlash the capless series enables the connector to be stored and is a USB memory that you don't have to worry about losing or be troubled about the inconvenience of not being able to remove the cap since it was made into a miniature drive.
· Compact size makes it easy to carry around.
· A shiny case.
· Slide-method USB connector.

Part Number

Configured Part Number is shown.

Part Number
TS4GJF530
TS8GJF530
TS16GJF530
TS64GJF530
Part NumberVolume DiscountDays to ShipCapacity Size
(mm)
Representative Standard
4 Day(s) or more 4GBW21xD8.8xH63.1CE
4 Day(s) or more 8GBW21xD8.8xH63.1CE
4 Day(s) or more 16GBW21xD8.8xH63.1CE
4 Day(s) or more 64GBW21xD8.8xH63.1CE

Loading...

  1. 1

Basic Information

Type USB memory Type Slide Type Interface USB2.0
Main Body Color White

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)