• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Network Cable for Industrial Use, ESVC

Network Cable for Industrial Use, ESVC

A dedicated high capacity communication network cable used in OMRON Corporation "Controller Link" FA networks. A shielded twisted pair cable designed for high speed transmissions.

[Features]
· The conductor uses a copper tin alloy wire for improved resistance to twisting, earthquakes, and bending (left or right), while the insulator is made using fluororesin, making it ideal for wiring in a cableveyors (shielded type).

PDF

Japanese Only

Part Number
ESVC 0.5SQ-2-クロ-1
ESVC 0.5SQ-2-クロ-2
ESVC 0.5SQ-2-クロ-3
ESVC 0.5SQ-2-クロ-4
ESVC 0.5SQ-2-クロ-5
ESVC 0.5SQ-2-クロ-6
ESVC 0.5SQ-2-クロ-7
ESVC 0.5SQ-2-クロ-8
ESVC 0.5SQ-2-クロ-9
ESVC 0.5SQ-2-クロ-10
ESVC 0.5SQ-2-クロ-11
ESVC 0.5SQ-2-クロ-12
ESVC 0.5SQ-2-クロ-13
ESVC 0.5SQ-2-クロ-14
ESVC 0.5SQ-2-クロ-15
ESVC 0.5SQ-2-クロ-16
ESVC 0.5SQ-2-クロ-17
ESVC 0.5SQ-2-クロ-18
ESVC 0.5SQ-2-クロ-19
ESVC 0.5SQ-2-クロ-20
ESVC 0.5SQ-2-クロ-21
ESVC 0.5SQ-2-クロ-22
ESVC 0.5SQ-2-クロ-23
ESVC 0.5SQ-2-クロ-24
ESVC 0.5SQ-2-クロ-25
ESVC 0.5SQ-2-クロ-26
ESVC 0.5SQ-2-クロ-27
ESVC 0.5SQ-2-クロ-28
ESVC 0.5SQ-2-クロ-29
ESVC 0.5SQ-2-クロ-30
ESVC 0.5SQ-2-クロ-31
ESVC 0.5SQ-2-クロ-32
ESVC 0.5SQ-2-クロ-33
ESVC 0.5SQ-2-クロ-34
ESVC 0.5SQ-2-クロ-35
ESVC 0.5SQ-2-クロ-36
ESVC 0.5SQ-2-クロ-37
ESVC 0.5SQ-2-クロ-38
ESVC 0.5SQ-2-クロ-39
ESVC 0.5SQ-2-クロ-40
ESVC 0.5SQ-2-クロ-41
ESVC 0.5SQ-2-クロ-42
ESVC 0.5SQ-2-クロ-43
ESVC 0.5SQ-2-クロ-44
ESVC 0.5SQ-2-クロ-45
ESVC 0.5SQ-2-クロ-46
ESVC 0.5SQ-2-クロ-47
ESVC 0.5SQ-2-クロ-48
ESVC 0.5SQ-2-クロ-49
ESVC 0.5SQ-2-クロ-50
ESVC 0.5SQ-2-クロ-51
ESVC 0.5SQ-2-クロ-52
ESVC 0.5SQ-2-クロ-53
ESVC 0.5SQ-2-クロ-54
ESVC 0.5SQ-2-クロ-55
ESVC 0.5SQ-2-クロ-56
ESVC 0.5SQ-2-クロ-57
ESVC 0.5SQ-2-クロ-58
ESVC 0.5SQ-2-クロ-59
ESVC 0.5SQ-2-クロ-60
Part NumberVolume DiscountDays to Shipวันจัดส่งLength
(m)
Packing Method Overall Length
(m)
4 Day(s) or more 1~9Bundle1
2 Day(s) or more 1~9Bundle2
4 Day(s) or more 1~9Bundle3
4 Day(s) or more 1~9Bundle4
4 Day(s) or more 1~9Bundle5
4 Day(s) or more 1~9Bundle6
4 Day(s) or more 1~9Bundle7
4 Day(s) or more 1~9Bundle8
4 Day(s) or more 1~9Bundle9
4 Day(s) or more 10~19Bundle10
4 Day(s) or more 10~19Bundle11
4 Day(s) or more 10~19Bundle12
4 Day(s) or more 10~19Bundle13
4 Day(s) or more 10~19Bundle14
4 Day(s) or more 10~19Bundle15
4 Day(s) or more 10~19Bundle16
4 Day(s) or more 10~19Bundle17
4 Day(s) or more 10~19Bundle18
4 Day(s) or more 10~19Bundle19
4 Day(s) or more 20~29Bundle20
4 Day(s) or more 20~29Bundle21
4 Day(s) or more 20~29Bundle22
4 Day(s) or more 20~29Bundle23
4 Day(s) or more 20~29Bundle24
4 Day(s) or more 20~29Bundle25
4 Day(s) or more 20~29Bundle26
4 Day(s) or more 20~29Bundle27
4 Day(s) or more 20~29Bundle28
4 Day(s) or more 20~29Bundle29
2 Day(s) or more 30~39Bundle30
4 Day(s) or more 30~39Bundle31
4 Day(s) or more 30~39Bundle32
4 Day(s) or more 30~39Bundle33
4 Day(s) or more 30~39Bundle34
4 Day(s) or more 30~39Bundle35
4 Day(s) or more 30~39Bundle36
4 Day(s) or more 30~39Bundle37
4 Day(s) or more 30~39Bundle38
4 Day(s) or more 30~39Bundle39
4 Day(s) or more 40~49Bundle40
4 Day(s) or more 40~49Bundle41
4 Day(s) or more 40~49Bundle42
4 Day(s) or more 40~49Bundle43
4 Day(s) or more 40~49Bundle44
4 Day(s) or more 40~49Bundle45
4 Day(s) or more 40~49Bundle46
4 Day(s) or more 40~49Bundle47
4 Day(s) or more 40~49Bundle48
4 Day(s) or more 40~49Bundle49
4 Day(s) or more 50~59Bundle50
4 Day(s) or more 50~59Bundle51
4 Day(s) or more 50~59Bundle52
4 Day(s) or more 50~59Bundle53
4 Day(s) or more 50~59Bundle54
4 Day(s) or more 50~59Bundle55
4 Day(s) or more 50~59Bundle56
4 Day(s) or more 50~59Bundle57
4 Day(s) or more 50~59Bundle58
4 Day(s) or more 50~59Bundle59
4 Day(s) or more 60~69Bundle60

Loading...กำลังโหลด …

 

Basic Informationข้อมูลพื้นฐาน

Category Others Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard Other Standard Cable Conductor Single Wire Conductor Size AWG20 (0.50sq)
No. of Cores 2 Core (2C) Cable Outer Diameter(mm) 7.0~7.9 Color Black
Cable Feature Flex Resistant Sheath Material PVC Conductor configuration (number of strands/strand diameter) (strands/mm)(Units/mm) 7/0.32
Conductor outer diameter(mm) 0.96 Twisted wire outside diameter(mm) 4.6 Insulation body color Black/White
Finished outer diameter(mm) 7 Conductor Cross Section(mm2) 0.5 Insulation body materials Polyethylene-Based

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)