• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Low Voltage Cable for Automotive AV Applications (for Movable Applications)

Low Voltage Cable for Automotive AV Applications (for Movable Applications)

Manufactured by Tanaka Densen, this vinyl-insulation low-voltage wire is designed for automotive applications (for movable applications).

Part Number
AV-F-0.75SQ-アオ-200
AV-F-0.75SQ-アカ-200
AV-F-0.75SQ-キ-200
AV-F-0.75SQ-クロ-200
AV-F-0.75SQ-シロ-200
AV-F-0.75SQ-チャ-200
AV-F-0.75SQ-リールマキ-アオ-100
AV-F-0.75SQ-リールマキ-アカ-100
AV-F-0.75SQ-リールマキ-カキイロ-100
AV-F-0.75SQ-リールマキ-キ-100
AV-F-0.75SQ-リールマキ-クロ-100
AV-F-0.75SQ-リールマキ-シロ-100
AV-F-0.75SQ-リールマキ-ミドリ-100
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSOverall Length
(m)
Number Of Cores
(Core)
Insulation body color Packing Method Note
6 Day(s) or more 102001BlueBundleRefer to catalog for other properties
6 Day(s) or more 102001RedBundleRefer to catalog for other properties
6 Day(s) or more 102001YellowBundleRefer to catalog for other properties
6 Day(s) or more 102001BlackBundleRefer to catalog for other properties
6 Day(s) or more 102001WhiteBundleRefer to catalog for other properties
6 Day(s) or more 102001BrownBundleRefer to catalog for other properties
6 Day(s) or more 101001BlueReel WindRefer to catalog for other properties
6 Day(s) or more 101001RedReel WindRefer to catalog for other properties
6 Day(s) or more 101001PersimmonReel WindRefer to catalog for other properties
6 Day(s) or more 101001YellowReel WindRefer to catalog for other properties
6 Day(s) or more 101001BlackReel WindRefer to catalog for other properties
6 Day(s) or more 101001WhiteReel WindRefer to catalog for other properties
6 Day(s) or more 101001GreenReel WindRefer to catalog for other properties

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Conductor Cross Section(mm2) 0.75 Finished outer diameter(mm) 2.3 Insulation body materials PVC (Polyvinyl Chloride)
Conductor diameter(mm) 1.1 Conductor configuration (number of strands/strand diameter) (strands/mm)(Units/mm) 30/0.18

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)