• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

New SC Series DC Operation Auxiliary Relay

Part Number
SH-5/G コイルDC24V 1A4B
SH-5/G コイルDC24V 3A2B
SH-5/G コイルDC24V 5A
SH-5/G コイルDC48V 4A1B
SH-5/G コイルDC100V 1A4B
SH-5/G コイルDC100V 2A3B
SH-5/G コイルDC100V 3A2B
SH-5/G コイルDC100V 5B
SH-5/G コイルDC110V 3A2B
Part NumberVolume DiscountDays to Shipวันจัดส่งCoil rated voltage
(V)
Auxiliary Contact
Quote DC24[Other] 1a4b
Quote DC24[Other] 2a3b
Quote DC24[Other] 5a
Quote DC48[Other] 4a1b
Quote DC100[Other] 1a4b
Quote DC100[Other] 2a3b
Quote DC100[Other] 3a2b
Quote DC100[Other] 5b
Quote DC110[Other] 3a2b

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Relay Number of Poles 5 Representative Standard CE / UL / CUL / TUV / CSA
Dimension length(mm) 81 Dimension width(mm) 53 Dimension thickness(mm) 107
Frame Size 5 Terminal unit Standard terminal Special Specification Direct current operation
Terminal Cover NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)