• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

New SC Series Mechanical Latch Type Auxiliary Relay

New SC Series Mechanical Latch Type Auxiliary Relay

[Features]
· The circuit is reliably held by a latching mechanism even during a power failure or voltage drop.

Part Number
SH-5/V コイルAC200V 2A2B
SH-5/V コイルAC220V 3A1B
SH-5/VG コイルDC24V 4A
SH-5/VG コイルDC100V 3A1B
Part NumberVolume DiscountDays to Shipวันจัดส่งCoil rated voltage
(V)
Auxiliary Contact Dimension thickness
(mm)
Special Specification
Quote AC2002a2b128Machine latch (alternating current operation)
Quote AC220[Other] 3a1b128Machine latch (alternating current operation)
Quote DC24[Other] 4a155Machine latch (direct current operation)
Quote DC100[Other] 3a1b155Machine latch (direct current operation)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Relay Number of Poles 5 Dimension length(mm) 81
Dimension width(mm) 53 Frame Size 5 Terminal unit Standard terminal
Terminal Cover NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)