Circuit Protector CP31, CP-D Embedding Attachment【10 Pieces Per Package】

Circuit Protector CP31, CP-D Embedding Attachment

[Features]
· Easy, one-touch attachment to the main body.
· By using two pieces of this product, it is possible to attach the 2 pole product to the panel (this product is inserted from both sides of the 2 pole product).

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

CP-E1

Part Number
CP-E1
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่ง

10 Pieces Per Package

Quote

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Accessory Type Attachment for installation

Please check the type/dimensions/specifications of the part CP-E1 in the Circuit Protector CP31, CP-D Embedding Attachment series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน CP-E1 ในชุด Circuit Protector CP31, CP-D Embedding Attachment

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)