• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

200 Type, E-VVF, Separate Type (for IH-EV)

200 Type, E-VVF, Separate Type (for IH-EV)

The grounded 200V type VVF series. The grounding wire is easy to detach, helping to save time.

[Features]
▪ The grounding wire is easy to detach, helping to save time.

Part Number
E-VVF(IH-EVセパレート)-2.6MMX2(1.6MMX1)-50
E-VVF(IH-EVセパレート)-5.5MMX2(1.6MMX1)-50
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSFinished outer diameter
(mm)
Insulation body outer diameter
(mm)
Other Properties
8 Day(s) or more 107.6X12.22.6JIS
8 Day(s) or more 108.0X13.05.5JIS

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Overall Length(m) 50 Number Of Cores(Core) 3 Rated Voltage 200V
Shield NA Representative Standard PSE Sheath (outer coating) color Gray
Grounding Wire NA Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride)
Insulation body standard thickness(mm) 1.5 Sheath standard thickness(mm) 1(0.8) Insulation body color Black/Red/Green