• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Power Push Button Switch AS480/482 Type

Power Push Button Switch AS480/482 Type

Motor start/stop switch.

[Features]
· The AS480 type can be used as a motor start/stop switch for up to 3.7 kW at 20 A.
· The AS482 switch includes overload protection that works on motors up to 3ø 2.2 kW 11.1 A.
· Section 65 of the Electrical Equipment Technical Standards of Japan requires all motors operated indoors to include anti-overload protection.
· Types with grounding relay terminals include the terminal inside the push switch, making grounding relay work simple.
· Surface types are used with embedded fittings (ASX001-F) for embedded installation.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
AS480
AS480-G
AS482-1.4
AS482-1.4G
AS482-2.0
AS482-2.0G
AS482-2.4
AS482-2.4G
AS482-3.0
AS482-3.0G
AS482-3.5
AS482-3.5G
AS482-4.0
AS482-4.0G
AS482-5.0
AS482-5.0G
AS482-6.0
AS482-6.0G
AS482-7.0
AS482-7.0G
AS482-8.0
AS482-8.0G
AS482-9.5
AS482-9.5G
AS482-10.0
AS482-10.0G
AS482-11.1
AS482-11.1G
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSOverload protection device Heater current
(A)
GND relay terminal External Dimensions
(mm)
Same day -NA-NA144x60x59
Same day -NA-Included144x60x59
Quote 10Included1.4NA144x60x59
Quote 10Included1.4Included144x60x59
Quote 10Included2NA144x60x59
Quote 10Included2Included144x60x59
Quote 10Included2.4NA144x60x59
Quote -Included2.4Included144x60x59
Quote 10Included3NA144x60x59
Quote 10Included3Included144x60x59
Quote -Included3.5NA144x60x59
Quote 10Included3.5Included144x60x59
Quote 10Included4NA144x60x59
Quote 10Included4Included144x60x59
Quote 10Included5NA144x60x59
Quote 10Included5Included144x60x59
Quote 10Included6NA144x60x59
Quote 10Included6Included144x60x59
Quote -Included7NA144x60x59
Quote 10Included7Included144x60x59
Quote 10Included8NA144x60x59
Quote 10Included8Included144x60x59
Quote 10Included9.5NA144x60x59
Quote 10Included9.5Included144x60x59
Quote 10Included10NA144x60x59
Quote 10Included10Included144x60x59
Quote 10Included11.1NA144x60x59
Quote 10Included11.1Included144x60x59

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Button color ON (black)/ OFF (red)