• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

NE-S, circuit breaker (generic form), S series, rear surface shape

Part Number

Configured Part Number is shown.

Part Number
NE52SAB2P20A
NE52SAB2P30A
NE52SAB2P40A
NE52SAB2P50A
NE53SAB3P20A
NE53SAB3P30A
NE53SAB3P40A
NE53SAB3P50A
NE54SAB4P20A
NE54SAB4P30A
NE54SAB4P40A
NE54SAB4P50A
NE102SAB2P50A
NE103SAB3P50A
NE104SAB4P50A
Part NumberVolume DiscountDays to ShipAmpere frame Number of Poles Rated Current
(A)
Rated Operating Voltage
(V)
Rated block capacity AC 500 V
(kA)
Rated block capacity AC 415 V
(kA)
Terminal structure Compatible Standards Standard accessories
9 Day(s) or more 50AF220DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
9 Day(s) or more 50AF230DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
9 Day(s) or more 50AF240DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
9 Day(s) or more 50AF250DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
9 Day(s) or more 50AF[3] 320DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
9 Day(s) or more 50AF[3] 330DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
9 Day(s) or more 50AF[3] 340DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
12 Day(s) or more 50AF[3] 350DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
19 Day(s) or more 50AF420-2230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
19 Day(s) or more 50AF430-2230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
19 Day(s) or more 50AF440-2230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
19 Day(s) or more 50AF450-2230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
9 Day(s) or more 100AF250DC2502230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
9 Day(s) or more 100AF[3] 350DC2502230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
19 Day(s) or more 100AF450-2230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw

Loading...

  1. 1

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method Fasten With Screws Connection Method Backside shape
Representative Standard PSE Rated insulation voltage(V) AC690 Excess current tripping format Thermal - electromagnet
Reverse Connections Applicable

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)