• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

NE-S circuit breaker (general-purpose type) S series recessed type

Part Number

Configured Part Number is shown.

Part Number
NE52SAF2P20A
NE52SAF2P30A
NE52SAF2P40A
NE52SAF2P50A
NE53SAF3P20A
NE53SAF3P30A
NE53SAF3P40A
NE53SAF3P50A
NE54SAF4P20A
NE54SAF4P30A
NE54SAF4P40A
NE54SAF4P50A
NE102SAF2P50A
NE103SAF3P50A
NE104SAF4P50A
Part NumberVolume DiscountDays to ShipAmpere frame Number of Poles Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated Operating Voltage
(V)
Rated block capacity AC 500 V
(kA)
Rated block capacity AC 415 V
(kA)
Terminal structure Compatible Standards Standard accessories
9 Day(s) or more 50AF22019696129DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
9 Day(s) or more 50AF23019696129DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
9 Day(s) or more 50AF24019696129DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
9 Day(s) or more 50AF25019696129DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
9 Day(s) or more 50AF[3] 320196121129DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
9 Day(s) or more 50AF[3] 330196121129DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
9 Day(s) or more 50AF[3] 340196121129DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
9 Day(s) or more 50AF[3] 350196121129DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
19 Day(s) or more 50AF420192192194-2230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
19 Day(s) or more 50AF430192192194-2230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
19 Day(s) or more 50AF440192192194-2230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
19 Day(s) or more 50AF450192192194-2230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
9 Day(s) or more 100AF250192122194DC2502230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
9 Day(s) or more 100AF[3] 350192157194DC2502230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw
19 Day(s) or more 100AF450192192194-2230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw

Loading...

  1. 1

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method Fasten With Screws Connection Method Embedded Type
Representative Standard PSE Rated insulation voltage(V) AC690 Excess current tripping format Thermal - electromagnet
Reverse Connections Applicable

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)