• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

NBE circuit breaker (economy type) E series reverse type high volume

Part Number

Configured Part Number is shown.

Part Number
NE62AB2P60A
NE63AB3P60A
NE102AB2P60A
NE102AB2P75A
NE102AB2P100A
NE103AB3P60A
NE103AB3P75A
NE103AB3P100A
Part NumberVolume DiscountDays to ShipAmpere frame Rated block capacity AC 200 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Number of Poles Rated Current
(A)
Rated insulation voltage
(V)
Rated block capacity AC 500 V
(kA)
Rated block capacity AC 415 V
(kA)
Terminal structure Compatible Standards Standard accessories
8 Day(s) or more 60AF102.5260AC500-5For crimp terminal M6JIS C 8201-2-1 Ann2Mounting screw, wooden screw, stamping plate, terminal cover set screw
8 Day(s) or more 60AF102.5360AC500-5For crimp terminal M6JIS C 8201-2-1 Ann2Mounting screw, wooden screw, stamping plate, terminal cover set screw
8 Day(s) or more [100AF to 199AF] 100AF357.5260AC6007.510For crimp terminal M8JIS C 8201-2-1 Ann2Mounting screw, wooden screw, stamping plate, terminal cover set screw
8 Day(s) or more [100AF to 199AF] 100AF357.5275AC6007.510For crimp terminal M8JIS C 8201-2-1 Ann2Mounting screw, wooden screw, stamping plate, terminal cover set screw
8 Day(s) or more [100AF to 199AF] 100AF357.52100AC6007.510For crimp terminal M8JIS C 8201-2-1 Ann2Mounting screw, wooden screw, stamping plate, terminal cover set screw
8 Day(s) or more [100AF to 199AF] 100AF357.5360AC6007.510For crimp terminal M8JIS C 8201-2-1 Ann2Mounting screw, wooden screw, stamping plate, terminal cover set screw
8 Day(s) or more [100AF to 199AF] 100AF357.5375AC6007.510For crimp terminal M8JIS C 8201-2-1 Ann2Mounting screw, wooden screw, stamping plate, terminal cover set screw
8 Day(s) or more [100AF to 199AF] 100AF357.53100AC6007.510For crimp terminal M8JIS C 8201-2-1 Ann2Mounting screw, wooden screw, stamping plate, terminal cover set screw

Loading...

  1. 1

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method Fasten With Screws Connection Method Backside shape
Representative Standard PSE Rated Operating Voltage(V) DC250 Excess current tripping format Thermal - electromagnet
Reverse Connections Applicable

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)