• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

NBE circuit breaker (economy type) E series surface type

Part Number

Configured Part Number is shown.

Part Number
NE52A2P15A
NE52A2P20A
NE52A2P30A
NE52A2P40A
NE52A2P50A
NE53A3P20A
NE53A3P30A
NE53A3P40A
NE53A3P50A
NE102A2P50A
NE103A3P50A
Part NumberVolume DiscountDays to ShipAmpere frame Rated block capacity AC 200 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Number of Poles Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated insulation voltage
(V)
Rated block capacity AC 500 V
(kA)
Rated block capacity AC 415 V
(kA)
Terminal structure Compatible Standards Standard accessories
Same day 50AF102.52151305090AC500-5Wire press terminal M5JIS C 8201-2-1 Ann2Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw
8 Day(s) or more 50AF102.52201305090AC500-5Wire press terminal M5JIS C 8201-2-1 Ann2Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw
8 Day(s) or more 50AF102.52301305090AC500-5Wire press terminal M5JIS C 8201-2-1 Ann2Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw
8 Day(s) or more 50AF102.52401305090AC500-5Wire press terminal M5JIS C 8201-2-1 Ann2Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw
8 Day(s) or more 50AF102.52501305090AC500-5Wire press terminal M5JIS C 8201-2-1 Ann2Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw
7 Day(s) or more 50AF102.5[3] 3201307590AC500-5Wire press terminal M5JIS C 8201-2-1 Ann2Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw
8 Day(s) or more 50AF102.5[3] 3301307590AC500-5Wire press terminal M5JIS C 8201-2-1 Ann2Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw
8 Day(s) or more 50AF102.5[3] 3401307590AC500-5Wire press terminal M5JIS C 8201-2-1 Ann2Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw
8 Day(s) or more 50AF102.5[3] 3501307590AC500-5Wire press terminal M5JIS C 8201-2-1 Ann2Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw
8 Day(s) or more 100AF357.52501556088AC6007.510For crimp terminal M8JIS C 8201-2-1 Ann2Terminal cover, mounting screw, wooden screw, stamping plate, crimp terminal, terminal cover set screw
8 Day(s) or more 100AF357.5[3] 3501559088AC6007.510For crimp terminal M8JIS C 8201-2-1 Ann2Terminal cover, mounting screw, wooden screw, stamping plate, crimp terminal, terminal cover set screw

Loading...

  1. 1

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method Fasten With Screws Connection Method Surface type
Representative Standard PSE Rated Operating Voltage(V) DC250 Excess current tripping format Thermal - electromagnet
Reverse Connections Applicable